Mini slide DGSL-8-80-EA

570171

GTIN: 4052568216665

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
47 N
Stroke
80 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch