Mini slide DGSL-16-100-EA

570193

GTIN: 4052568216887

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
100 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch