Mini slide DGSL-25-50-EA
570208
GTIN: 4052568217037
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
50 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch

