Hinge cylinder DWC-50-100-Y-A-G

572348

GTIN: 4052568218379

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Stroke
100 mm
Pneumatic connection
G1/4
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Theoretical force at 0.6 MPa (6 bar, 87 psi), return stroke
990 N