Compact cylinder ADNGF-80-15-PPS-A

574059

GTIN: 4052568221829

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
15 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch