Solenoid valve VUVG-L14-P53C-T-G18-1R8L

574231

GTIN: 4052568222383

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, closed
Standard nominal flow rate (standardised to DIN 1343)
620 l/min - 650 l/min
pneumatic working port
G1/8
Type of actuation
Electrical