Stopper cylinder DFSP-Q-20-15-DF-PA

576091

GTIN: 4052568224554

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Impact force
1100 N
Stroke
15 mm
Position detection
Via proximity switch