Stopper cylinder DFSP-40-30-F-PA

576131

GTIN: 4052568224950

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Impact force
5540 N
Stroke
30 mm
Position detection
Via proximity switch