Guided drive DFM-32-100-B-PPV-A-GF
578878
GTIN: 4052568385576
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482 N
Stroke
100 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch


