Compact cylinder ADN-20-70-A-P-A
595275
GTIN: 4052568401528
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
70 mm
Cushioning
Elastic cushioning rings/plates at both ends



