Guided drive DFM-32-200-B-PPV-A-GF
604969
GTIN: 4052568408008
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch


