Quarter turn actuator DAPS-1440-090-R-F14-MW-T6

8005023

GTIN: 4052568256722

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
1440 Nm
Swivel angle
92 deg
Flange hole pattern
F14
Shaft connection
T36