Quarter turn actuator DAPS-0180-090-RS2-F0710-MW
8005039
GTIN: 4052568256883
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
225 Nm
Swivel angle
92 deg
Flange hole pattern
F07 - F10
Shaft connection
T22

