Solenoid valve VSVA-B-P53EP-ZD-A2-1T1L

8031818

GTIN: 4052568281977

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3 exhausted
Standard nominal flow rate (standardised to DIN 1343)
380 l/min
Pneumatic connection, port 1
Sub-base size 18 mm to ISO 15407-2
Type of actuation
Electrical