Solenoid valve VSVA-B-P53AD-ZH-A1-1T1L

8033052

GTIN: 4052568282523

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, port 2 pressurised, 4 exhausted
Standard nominal flow rate (standardised to DIN 1343)
700 l/min
Pneumatic connection, port 1
Sub-base size 26 mm to ISO 15407-2
Type of actuation
Electrical