Solenoid valve VSVA-B-P53F-ZTR-D2-1T1L
8034968
GTIN: 4052568284343
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurised 1 to 2, 4 to 5 closed
Standard nominal flow rate (standardised to DIN 1343)
2300 l/min
Pneumatic connection, port 1
Sub-base size 2 to ISO 5599-2
Type of actuation
Electrical

