Distributor NEDY-L2R1-V1-M12G5-U-0.3L-M12G4-2.5R

8035775

GTIN: 4052568285050

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Design
Y-distributor with cables on both sides
Cable length 1
2.5 m
Cable length 2
0.3 m
Degree of protection
IP65 - IP68 - IP69K
Current rating at 40° C
4 A