Proportional-pressure regulator VEAB-L-26-D12-Q4-V1-1R1

8046301

GTIN: 4052568294557

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure regulator
Pneumatic connection, port 1
QS-4
Electrical connection
M8x1 - Plug - To EN 60947-5-2
Standard nominal flow rate (standardised to DIN 1343)
5 l/min
Standard nominal flow rate 2-3
4 l/min