Quarter turn actuator DFPD-20-RP-90-RS60-F03-R3-EP

8047647

GTIN: 4052568287580

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
14.7 Nm
Swivel angle
90 deg
Flange hole pattern
F03
Shaft connection
T9