Vacuum generator OVEL-10-H-15-PQ-VQ6-UA-C-A-V1B-H3
8049048
GTIN: 4052568295141
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
0.95 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
21 l/min

