Angle seat valve VZXA-A-TS6-65-M2-V13T-8-M-90-26-PR-V4
8060519
GTIN: 4052568435721
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Line connection
Threaded coupling G2 1/2 to DIN ISO 228
Flow rate Kv
77.4 m³/h
Medium pressure
0 bar - 8 bar
Degree of protection
IP65 - IP67


