Connecting cable NEBC-D8W4-ES-0.5-N-S-D8W4-ET

8065124

GTIN: 4052568584559

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Plug
Electrical connection 1, connector system
M8x1, D-coded according to EN 61076-2-114
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M8x1, D-coded according to EN 61076-2-114
Cable length
0.5 m