Vacuum generator OVEM-20-H-C-QO-CE-N-1P

8070091

GTIN: 4052568300579

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
2 mm
Max. vacuum
93 %
Max. suction flow rate against atmosphere
98 l/min