Suction cup with connection OGVM-125-A-N-G14F

8073841

GTIN: 4052568300845

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
125 mm
Suction cup shape
Round protective bellows 1.5-fold
Holding force at nominal operating pressure
587 N
Material suction cup
NBR