Diffuse sensor SOOD-BS-R-PN-50
8075654
GTIN: 4052568446260
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
No-load supply current
10 mA
Type of light
Red - LED
Operating distance
3 mm - 50 mm
Degree of protection
IP65 - IP67
Ambient temperature
-25 °C - 60 °C

