Diffuse sensor SOOD-BS-R-PN-80

8075655

GTIN: 4052568446277

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
No-load supply current
10 mA
Type of light
Red - LED
Operating distance
15 mm - 80 mm
Degree of protection
IP65 - IP67
Ambient temperature
-25 °C - 60 °C