Compact cylinder AEN-S-10-10-A
8080586
GTIN: 4052568447410
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
41.7 N
Stroke
10 mm
Cushioning
No cushioning

