Quarter turn actuator DFPD-900-RP-90-RS60-F1012-R3-EP

8084137

GTIN: 4052568449469

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
593.5 Nm
Swivel angle
90 deg
Flange hole pattern
F1012
Shaft connection
T27