Mini slide DGST-20-150-PA
8085147
GTIN: 4052568450359
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
377 N
Stroke
150 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



