Compact cylinder AEN-S-12-10-A-P

8092149

GTIN: 4052568461911

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
60 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends