Compact cylinder AEN-S-40-10-A-P

8092159

GTIN: 4052568793937

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Single-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends