Compact cylinder AEN-S-32-25-A-P-A
8092168
GTIN: 4052568302139
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
439 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends



