Compact cylinder AEN-S-20-25-A-P-A
8092223
GTIN: 4052568302191
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
162 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends



