Stopper cylinder DFST-32-20-L-Y4-A-S-G2
8093008
GTIN: 4052568465612
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Impact force
1000 N
Stroke
20 mm
Position detection
Via proximity switch




