Air gap sensor SOPA-CM3H-R1-HQ6-PNLK-A-M12

8093823

GTIN: 4052568462291

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Sensing range
20 µm - 200 µm
Operating pressure
4 bar - 7 bar
Display type
Illuminated LCD, multi-colour
Operating medium
Compressed air to ISO 8573-1:2010 [7:4:4]