Twin cylinder DGTZ-GF-25-70-P-A
8100643
GTIN: 4052568471033
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
590 N
Stroke
70 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch





