Quarter turn actuator DFPD-80-RP-90-RS45-F07-R3-C-VDE2

8102816

GTIN: 4052568455378

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
45.2 Nm
Swivel angle
90 deg
Flange hole pattern
F07
Shaft connection
T17