Motor cable NEBM-SF1W31-EH-10-Q15N-LE28

8113309

GTIN: 4052568462345

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Plug
Electrical connection 1, connector system
Connection pattern F1
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
10 m