Connecting cable NEBM-T12W4-R-10-LE4

8140940

GTIN: 4052568601560

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M12x1, T-coded according to EN 61076-2-111
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
10 m