Vacuum generator OVEL-10-H-15-P-VQ6-UC-C-A-V1PNLK-H3

8141089

GTIN: 4052568566623

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.95 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
21 l/min