Push-in fitting NPQE-DK-G18-Q10-F1A-P10
8144602
GTIN: 4052568581176
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
5 mm


