Guided drive DFM-25-200-B-PPV-A-KF

8161430

GTIN: 4052568595814

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch