Guided drive DFM-50-25-B-PPV-A-GF
8165515
GTIN: 4052568596125
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch


