Standards-based cylinder DSBC-50-500-D3-PPVA-N3

8165589

GTIN: 4052568597917

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends