Plastic tubing PUN-H-SF-8X1,55-SW

8167901

GTIN: 4052568623395

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
8 mm
Inside diameter
4.9 mm
Temperature-dependent operating pressure
-0.95 bar - 13 bar
Ambient temperature
-35 °C - 80 °C