Plastic tubing PUN-H-SF-18X3,4-SW-25

8167913

GTIN: 4052568623609

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
18 mm
Inside diameter
11.2 mm
Temperature-dependent operating pressure
-0.95 bar - 13 bar
Ambient temperature
-35 °C - 80 °C