Linear drive DFPC-160-150-D-V4EX4-36E-31S-M16P-W2
8172142
GTIN: 4052568610326
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
160 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
12064 N
Stroke
150 mm
Position detection
Via proximity switch



