Linear drive DFPC-100-80-D-V4EX4-44E-9S-W2
8172146
GTIN: 4052568610364
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
80 mm
Position detection
Via proximity switch



