Linear drive DFPC-100-100-D-V4EX4-44E-9S-W2
8172147
GTIN: 4052568610371
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
100 mm
Position detection
Via proximity switch



