Linear drive DFPC-320-600-D-V4EX4-7E-57S-M24P-W2
8172332
GTIN: 4052568610487
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
320 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
48255 N
Stroke
600 mm
Position detection
Via proximity switch



